UR3e

UR3e

Ultra-lightweight, compact cobot

The UR3e is the smallest industrial collaborative robot arm in our portfolio. Benefit from its compact form when automating processes in tight workspaces, such as on bench-tops or within production machinery.

Reach 500 mm / 19.7 in
Payload 3 kg / 6.6 lbs
Footprint Ø 128 mm
Weight 11,2 kg / 24.7 lbs
Reach 500 mm / 19.7 in
Payload 3 kg / 6.6 lbs
Footprint Ø 128 mm
Weight 11,2 kg / 24.7 lbs

Down to the smallest detail

Due to its small size, the UR3e is the ideal definition of a collaborative, industrial robot. Designed to optimize efficiency in confined workspaces, the UR3e offers unmatched flexibility and precision. While the cobot can be mounted on a table working side-by-side with employees, it can also be integrated within a separate workstation for solutions including picking, assembling, and placing parts.

With its small footprint and lightweight design, the UR3e seamlessly integrates into any production environment, complementing human workers and maximizing productivity. This cobot is equipped with cutting-edge safety features, ensuring safe collaboration between humans and machines.

Enhance your operations, improve quality, and stay ahead of the competition with this compact automation solution.

Empowering

Don't be fooled by its size – the UR3e offers high-end performance just like our other cobots. Its precise movements and high repeatability allow for delicate and intricate tasks.

Agile

Create new solutions, re-use programs for recurrent tasks and move the cobot to new processes if required.

Employee-support

Give your employees the freedom to focus on what they are best at and leave the rest to the cobot.

UR3e Applications

The UR3e can be used in a variety of applications. Click the most popular applications below to learn more.

True payload performance

True payload performance

Future-proof your facility with a cobot which enables you to grow with your tasks. When required to lift heavy objects over the maximum distance, do not limit yourself by the way that your end-effector is mounted. If the objects require a change of how they are being lifted, resulting a shift in the center of gravity, the UR3e will support you in this change.

Infinite rotation

Infinite rotation

In order to support automating screw driving applications, the UR3e is equipped with an initiate rotating end joint at the tool flange. This feature also enables to directly attach polishing tools or others to the cobot, simplifying the programming and speed up installation setup.

On-site cobot support direct with UR

On-site cobot support direct with UR

Field Service Engineers (FSEs) can be quickly deployed to your location to conduct field cobot repairs or complete regular maintenance checkups, ensuring that you get the maximum value out of your cobot each day.

Learn more

Designed to improve your work

While our goal is to make automation available for anyone, anywhere, we also aim to support your journey in revolutionizing your business by enabling safe and collaborative human-robot interaction.

Fast deployment

Fast deployment

The out-of-box experience for an untrained operator to unpack the cobot, mount it, and program the first simple task is typically less than an hour.

Space saving

Space saving

Our cobot's small footprint opens opportunities to automate tasks in existing manufacturing setups where floorspace is often set and at a premium.

Power consumption

Power consumption

Automating tasks gives you the possibility to run tasks autonomously without constant monitoring of your employees. In addition, UR cobots use less electricity than traditional industrial robots.

Collaborative and safe

Collaborative and safe

All UR cobots come with built-in safety features, including force-sensing technology and collision detection. These features allow our cobots to work alongside you without the need for safety barriers or cages, increasing productivity and promoting a safe working environment.

Get the most out of your cobot

UR Academy offers a series of step-by-step programming examples and tutorials for troubleshooting and repair tasks.

Tool Configuration

Tool Configuration

Learn how to set the tool center point (TCP), and how to adjust payload & center of gravity correctly.

Safety planes

Safety planes

Learn how to create and configure safety planes. A safety plane can prevent the robot from moving beyond it in normal mode, reduced mode or both; or it can trigger reduced mode.

Learn more

Learn more

Visit UR Academy and browse our entire catalogue of popular topics and resources available to learn the essentials of programming a UR cobot.

Technical resources

Technical resources

Find extensive documentation like manuals, drawings, robot software updates and more available to download in our download center.

myUR support portal

myUR support portal

Access myUR support portal for repairs, spare parts, software updates and documentation, as well to access free e-learning courses.

UR ecosystem

UR ecosystem

The UR ecosystem provides you with access to more than 400 certified kits, components, grippers, software, and safety accessories that seamlessly integrate with our cobots.

Request a quote

Complete the form to the right and we will get in touch with you.

The process is simple:

Complete the form.

A UR team member in your region will reach out to you to discuss your needs in more detail. An in-person, no-cost demo can also be arranged.

We will deliver a solution and quote that best suits your business needs.

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT